How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | L: | 6.57 in |
| H: | 0.53 in | BF: | 0.53 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| D: | 3.38 | AK: | 8.5 |
| AE2: | 0.56 | LL: | 2.38 in |
| AG: | 5.16 | AJ: | 7.25 |
| P: | 2.38 in | V: | 2.51 in |
| BE1: | 0.5 in | L1: | 9.82 in |
| T: | 1.188 | BD: | 9 |
| G: | 2.32 | AB: | 4.76 |
| U: | 0.875 in | AF: | 0.25 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Model Code: | 30YFC |
| Ratio: | 7.5:1 | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.05 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 233 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

