How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BF: | 0.53 |
| AK: | 8.5 | AF: | 0.25 |
| G: | 2.32 | AE2: | 0.56 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| AB: | 4.76 | D: | 3.38 |
| LL: | 2.38 in | AJ: | 7.25 |
| H: | 0.53 in | L: | 6.57 in |
| U: | 0.875 in | AA: | 10.25 |
| I: | 4.84 in | T: | 1.188 |
| BD: | 9 | V: | 2.51 in |
| BE1: | 0.5 in | P: | 2.38 in |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.05 |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Ratio: | 7.5:1 | Model Code: | 30YFC |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

