How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | BD: | 9 |
| AJ: | 7.25 | L1: | 9.82 in |
| AE2: | 0.56 | AK: | 8.5 |
| Center Distance (in): | 3 in | T: | 1.188 |
| AA: | 10.25 | AG: | 5.16 |
| AF: | 0.25 | V: | 2.51 in |
| AB: | 4.76 | P: | 2.38 in |
| BF: | 0.53 | I: | 4.84 in |
| BE1: | 0.5 in | U: | 0.875 in |
| L: | 6.57 in | D: | 3.38 |
| G: | 2.32 | H: | 0.53 in |
Technical Specifications
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.895 |
| Series Code: | OE | Service Factor: | 1 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Ratio: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

