How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AA: | 10.25 |
| L1: | 9.82 in | P: | 2.38 in |
| AB: | 4.76 | G: | 2.32 |
| AE2: | 0.56 | BD: | 9 |
| BE1: | 0.5 in | L: | 6.57 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AK: | 8.5 | I: | 4.84 in |
| BF: | 0.53 | U: | 0.875 in |
| T: | 1.188 | V: | 2.51 in |
| AF: | 0.25 | LL: | 2.38 in |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Ratio: | 10:1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Bore Code: | 19 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 5.45 |
| Ratio Range: | 10:1 | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

