How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AF: | 0.25 |
| BF: | 0.53 | BD: | 9 |
| AB: | 4.76 | U: | 0.875 in |
| AE2: | 0.56 | V: | 2.51 in |
| AJ: | 7.25 | G: | 2.32 |
| L: | 6.57 in | AA: | 10.25 |
| L1: | 9.82 in | H: | 0.53 in |
| T: | 1.188 | P: | 2.38 in |
| AK: | 8.5 | I: | 4.84 in |
| LL: | 2.38 in | AG: | 5.16 |
| D: | 3.38 | BE1: | 0.5 in |
Technical Specifications
| Series Code: | OE | Ratio Range: | 10:1 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 5.45 | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Bore Code: | 19 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

