How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L: | 6.57 in |
| H: | 0.53 in | AA: | 10.25 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| BE1: | 0.5 in | AF: | 0.25 |
| D: | 3.38 | LL: | 2.38 in |
| AK: | 8.5 | AB: | 4.76 |
| V: | 2.51 in | L1: | 9.82 in |
| P: | 2.38 in | T: | 1.188 |
| BF: | 0.53 | I: | 4.84 in |
| G: | 2.32 | BD: | 9 |
| U: | 0.875 in | AE2: | 0.56 |
Technical Specifications
| Ratio: | 100:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.603 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

