How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AB: | 4.76 |
| BD: | 9 | H: | 0.53 in |
| L: | 6.57 in | G: | 2.32 |
| AF: | 0.25 | AG: | 5.16 |
| V: | 2.51 in | I: | 4.84 in |
| BE1: | 0.5 in | L1: | 9.82 in |
| AJ: | 7.25 | LL: | 2.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AK: | 8.5 | AE2: | 0.56 |
| U: | 0.875 in | P: | 2.38 in |
| BF: | 0.53 | T: | 1.188 |
Technical Specifications
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 0.603 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

