How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| AG: | 5.16 | BF: | 0.53 |
| L: | 6.57 in | AK: | 8.5 |
| AA: | 10.25 | T: | 1.188 |
| L1: | 9.82 in | G: | 2.32 |
| I: | 4.84 in | LL: | 2.38 in |
| AE2: | 0.56 | D: | 3.38 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| P: | 2.38 in | BE1: | 0.5 in |
| BD: | 9 | AJ: | 7.25 |
| V: | 2.51 in | U: | 0.875 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YFC-1 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Bore Code: | 19 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.603 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Ratio: | 100:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

