How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | G: | 2.32 |
| T: | 1.188 | D: | 3.38 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| P: | 2.38 in | AF: | 0.25 |
| H: | 0.53 in | AB: | 4.76 |
| BF: | 0.53 | AG: | 5.16 |
| L: | 6.57 in | AA: | 10.25 |
| U: | 0.875 in | V: | 2.51 in |
| AJ: | 7.25 | AK: | 8.5 |
| L1: | 9.82 in | AE2: | 0.56 |
| LL: | 2.38 in | BD: | 9 |
Technical Specifications
| Bore Code: | 19 | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 1 |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.603 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Service Factor: | 1 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

