How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 2.32 |
| V: | 2.51 in | LL: | 2.38 in |
| H: | 0.53 in | AK: | 8.5 |
| AJ: | 7.25 | L1: | 9.82 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| BF: | 0.53 | T: | 1.188 |
| AG: | 5.16 | P: | 2.38 in |
| D: | 3.38 | AF: | 0.25 |
| AE2: | 0.56 | BE1: | 0.5 in |
| AA: | 10.25 | I: | 4.84 in |
| AB: | 4.76 | U: | 0.875 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 117 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 4.21 | Motor Frame Size: | 210TC |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Service Factor: | 1 |
| Center Distance (in): | 3 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

