How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | T: | 1.188 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| I: | 4.84 in | U: | 0.875 in |
| BF: | 0.53 | V: | 2.51 in |
| AB: | 4.76 | AK: | 8.5 |
| AF: | 0.25 | L: | 6.57 in |
| D: | 3.38 | BE1: | 0.5 in |
| G: | 2.32 | AG: | 5.16 |
| AE2: | 0.56 | L1: | 9.82 in |
| AA: | 10.25 | H: | 0.53 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Series Code: | OE | Model Code: | 30YFC |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.21 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

