How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| AB: | 4.76 | L1: | 9.82 in |
| AE2: | 0.56 | AF: | 0.25 |
| V: | 2.51 in | LL: | 2.38 in |
| I: | 4.84 in | D: | 3.38 |
| L: | 6.57 in | T: | 1.188 |
| AA: | 10.25 | P: | 2.38 in |
| G: | 2.32 | H: | 0.53 in |
| BF: | 0.53 | AK: | 8.5 |
| Center Distance (in): | 3 in | BD: | 9 |
| U: | 0.875 in | AG: | 5.16 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.21 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 15:1 | Motor Frame Size: | 210TC |
| Series Code: | OE | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Ratio Range: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

