How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | V: | 2.51 in |
| H: | 0.53 in | AF: | 0.25 |
| U: | 0.875 in | L: | 6.57 in |
| AE2: | 0.56 | P: | 2.38 in |
| G: | 2.32 | D: | 3.38 |
| AG: | 5.16 | BE1: | 0.5 in |
| T: | 1.188 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| BF: | 0.53 | AA: | 10.25 |
| I: | 4.84 in | L1: | 9.82 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output RPM: | 87.5 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Ratio: | 20:1 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 3.23 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Bore Code: | 19 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

