How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AE2: | 0.56 |
| D: | 3.38 | LL: | 2.38 in |
| T: | 1.188 | AJ: | 7.25 |
| L1: | 9.82 in | I: | 4.84 in |
| BF: | 0.53 | L: | 6.57 in |
| Center Distance (in): | 3 in | BD: | 9 |
| AK: | 8.5 | AF: | 0.25 |
| G: | 2.32 | AB: | 4.76 |
| BE1: | 0.5 in | P: | 2.38 in |
| H: | 0.53 in | AA: | 10.25 |
| V: | 2.51 in | AG: | 5.16 |
Technical Specifications
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 30YFC |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.23 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

