How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AG: | 5.16 |
| AA: | 10.25 | H: | 0.53 in |
| LL: | 2.38 in | AE2: | 0.56 |
| AK: | 8.5 | D: | 3.38 |
| P: | 2.38 in | L: | 6.57 in |
| U: | 0.875 in | BF: | 0.53 |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| T: | 1.188 | AB: | 4.76 |
| BE1: | 0.5 in | AJ: | 7.25 |
| V: | 2.51 in | AF: | 0.25 |
| BD: | 9 | I: | 4.84 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 2.77 | Bore Code: | 19 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 2.50 |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Ratio: | 25:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

