How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | G: | 2.32 |
| BE1: | 0.5 in | D: | 3.38 |
| AE2: | 0.56 | L1: | 9.82 in |
| AJ: | 7.25 | BF: | 0.53 |
| T: | 1.188 | LL: | 2.38 in |
| L: | 6.57 in | U: | 0.875 in |
| AB: | 4.76 | AA: | 10.25 |
| I: | 4.84 in | P: | 2.38 in |
| H: | 0.53 in | BD: | 9 |
| V: | 2.51 in | AF: | 0.25 |
| AG: | 5.16 | AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.77 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 70 | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Series Code: | OE | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

