How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | D: | 3.38 |
| LL: | 2.38 in | I: | 4.84 in |
| H: | 0.53 in | AA: | 10.25 |
| P: | 2.38 in | BE1: | 0.5 in |
| G: | 2.32 | BF: | 0.53 |
| AK: | 8.5 | V: | 2.51 in |
| AG: | 5.16 | U: | 0.875 in |
| L1: | 9.82 in | AE2: | 0.56 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| L: | 6.57 in | T: | 1.188 |
| BD: | 9 | AB: | 4.76 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Motor Frame Size: | 210TC |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.875 in |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 2.38 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

