How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | V: | 2.51 in |
| G: | 2.32 | LL: | 2.38 in |
| AE2: | 0.56 | BD: | 9 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| P: | 2.38 in | BF: | 0.53 |
| L: | 6.57 in | AK: | 8.5 |
| U: | 0.875 in | BE1: | 0.5 in |
| H: | 0.53 in | AA: | 10.25 |
| L1: | 9.82 in | T: | 1.188 |
| AG: | 5.16 | AB: | 4.76 |
| D: | 3.38 | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Assembly: | YFC-1 | Model Code: | 30YFC |
| Ratio Range: | 30:1 | Series Code: | OE |
| Ratio: | 30:1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 2.38 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

