How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | Center Distance (in): | 3 in |
| T: | 1.188 | AA: | 10.25 |
| BD: | 9 | AJ: | 7.25 |
| L1: | 9.82 in | BF: | 0.53 |
| AG: | 5.16 | AK: | 8.5 |
| U: | 0.875 in | V: | 2.51 in |
| H: | 0.53 in | L: | 6.57 in |
| LL: | 2.38 in | I: | 4.84 in |
| G: | 2.32 | AB: | 4.76 |
| AE2: | 0.56 | D: | 3.38 |
| BE1: | 0.5 in | P: | 2.38 in |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.38 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Ratio Range: | 30:1 |
| Bore Code: | 19 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

