How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | T: | 1.188 |
| P: | 2.38 in | I: | 4.84 in |
| BD: | 9 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AG: | 5.16 |
| AJ: | 7.25 | LL: | 2.38 in |
| L: | 6.57 in | U: | 0.875 in |
| G: | 2.32 | AA: | 10.25 |
| AE2: | 0.56 | AK: | 8.5 |
| V: | 2.51 in | D: | 3.38 |
| BF: | 0.53 | L1: | 9.82 in |
| H: | 0.53 in | AF: | 0.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 2.38 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Motor Frame Size: | 210TC | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Model Code: | 30YFC | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

