How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | V: | 2.51 in |
| H: | 0.53 in | AJ: | 7.25 |
| AF: | 0.25 | T: | 1.188 |
| L1: | 9.82 in | G: | 2.32 |
| AA: | 10.25 | AK: | 8.5 |
| D: | 3.38 | AG: | 5.16 |
| U: | 0.875 in | BF: | 0.53 |
| BE1: | 0.5 in | BD: | 9 |
| LL: | 2.38 in | AE2: | 0.56 |
| L: | 6.57 in | AB: | 4.76 |
| Center Distance (in): | 3 in | P: | 2.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 40:1 | Gear Type: | Worm |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.82 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

