How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 3 in |
| LL: | 2.38 in | L1: | 9.82 in |
| I: | 4.84 in | AA: | 10.25 |
| H: | 0.53 in | D: | 3.38 |
| G: | 2.32 | AB: | 4.76 |
| AF: | 0.25 | BF: | 0.53 |
| BD: | 9 | P: | 2.38 in |
| BE1: | 0.5 in | V: | 2.51 in |
| U: | 0.875 in | L: | 6.57 in |
| AE2: | 0.56 | T: | 1.188 |
| AG: | 5.16 | AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.82 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio: | 40:1 |
| Model Code: | 30YFC | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Bore Code: | 19 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

