How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | H: | 0.53 in |
| T: | 1.188 | I: | 4.84 in |
| AG: | 5.16 | U: | 0.875 in |
| AE2: | 0.56 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| D: | 3.38 | AB: | 4.76 |
| P: | 2.38 in | AJ: | 7.25 |
| V: | 2.51 in | AK: | 8.5 |
| AF: | 0.25 | BE1: | 0.5 in |
| BF: | 0.53 | G: | 2.32 |
| L1: | 9.82 in | BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Bore Code: | 19 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Assembly: | YFC-1 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.188 in |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.82 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

