How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | T: | 1.188 |
| BD: | 9 | AK: | 8.5 |
| AE2: | 0.56 | AF: | 0.25 |
| L: | 6.57 in | P: | 2.38 in |
| U: | 0.875 in | LL: | 2.38 in |
| H: | 0.53 in | AA: | 10.25 |
| BF: | 0.53 | V: | 2.51 in |
| AG: | 5.16 | AB: | 4.76 |
| BE1: | 0.5 in | D: | 3.38 |
| G: | 2.32 | L1: | 9.82 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Ratio: | 40:1 | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.82 | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

