How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | U: | 0.875 in |
| AJ: | 7.25 | G: | 2.32 |
| AE2: | 0.56 | AF: | 0.25 |
| AB: | 4.76 | L: | 6.57 in |
| AG: | 5.16 | I: | 4.84 in |
| L1: | 9.82 in | BE1: | 0.5 in |
| BF: | 0.53 | BD: | 9 |
| LL: | 2.38 in | AA: | 10.25 |
| AK: | 8.5 | P: | 2.38 in |
| V: | 2.51 in | H: | 0.53 in |
| T: | 1.188 | Center Distance (in): | 3 in |
Technical Specifications
| Bore Code: | 19 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.82 |
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Series Code: | OE |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

