How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | U: | 0.875 in |
| T: | 1.188 | L1: | 9.82 in |
| H: | 0.53 in | LL: | 2.38 in |
| AE2: | 0.56 | I: | 4.84 in |
| AA: | 10.25 | G: | 2.32 |
| AB: | 4.76 | AK: | 8.5 |
| P: | 2.38 in | D: | 3.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 2.51 in | AG: | 5.16 |
| L: | 6.57 in | BD: | 9 |
| Center Distance (in): | 3 in | BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Series Code: | OE | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.82 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

