How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | LL: | 2.38 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| L: | 6.57 in | AJ: | 7.25 |
| P: | 2.38 in | BF: | 0.53 |
| BE1: | 0.5 in | T: | 1.188 |
| AE2: | 0.56 | L1: | 9.82 in |
| H: | 0.53 in | AF: | 0.25 |
| U: | 0.875 in | G: | 2.32 |
| D: | 3.38 | BD: | 9 |
| AK: | 8.5 | AA: | 10.25 |
| I: | 4.84 in | AG: | 5.16 |
Technical Specifications
| Output RPM: | 350 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Center Distance (in): | 3 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 6.68 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

