How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AK: | 8.5 |
| T: | 1.188 | BD: | 9 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AF: | 0.25 | H: | 0.53 in |
| I: | 4.84 in | BE1: | 0.5 in |
| G: | 2.32 | D: | 3.38 |
| L: | 6.57 in | L1: | 9.82 in |
| AA: | 10.25 | BF: | 0.53 |
| AG: | 5.16 | AJ: | 7.25 |
| U: | 0.875 in | LL: | 2.38 in |
| V: | 2.51 in | AE2: | 0.56 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Bore Code: | 19 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.68 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 5:1 | Motor Frame Size: | 210TC |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

