How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | U: | 0.875 in |
| AB: | 4.76 | D: | 3.38 |
| BD: | 9 | LL: | 2.38 in |
| T: | 1.188 | V: | 2.51 in |
| AJ: | 7.25 | G: | 2.32 |
| AK: | 8.5 | P: | 2.38 in |
| AA: | 10.25 | AF: | 0.25 |
| AG: | 5.16 | BE1: | 0.5 in |
| BF: | 0.53 | L: | 6.57 in |
| AE2: | 0.56 | I: | 4.84 in |
| H: | 0.53 in | L1: | 9.82 in |
Technical Specifications
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 350 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 6.68 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

