How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | AG: | 5.16 |
| AB: | 4.76 | BF: | 0.53 |
| AJ: | 7.25 | L: | 6.57 in |
| BE1: | 0.5 in | AA: | 10.25 |
| V: | 2.51 in | I: | 4.84 in |
| Center Distance (in): | 3 in | T: | 1.188 |
| D: | 3.38 | P: | 2.38 in |
| G: | 2.32 | AF: | 0.25 |
| U: | 0.875 in | H: | 0.53 in |
| AE2: | 0.56 | BD: | 9 |
| AK: | 8.5 | LL: | 2.38 in |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.68 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Assembly: | YFC-1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output RPM: | 350 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

