How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | D: | 3.38 |
| P: | 2.38 in | T: | 1.188 |
| AF: | 0.25 | L1: | 9.82 in |
| G: | 2.32 | AA: | 10.25 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| BE1: | 0.5 in | BF: | 0.53 |
| LL: | 2.38 in | AG: | 5.16 |
| AB: | 4.76 | V: | 2.51 in |
| U: | 0.875 in | AJ: | 7.25 |
| BD: | 9 | L: | 6.57 in |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.54 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Output Diameter (in): | 1.188 in |
| Model Code: | 30YFC | Ratio Range: | 50:1 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

