How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | G: | 2.32 |
| AB: | 4.76 | LL: | 2.38 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 5.16 | I: | 4.84 in |
| AA: | 10.25 | D: | 3.38 |
| V: | 2.51 in | AF: | 0.25 |
| AJ: | 7.25 | H: | 0.53 in |
| BD: | 9 | AE2: | 0.56 |
| U: | 0.875 in | T: | 1.188 |
| L1: | 9.82 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output Key: | 1/4 X 2.50 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 1.54 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Series Code: | OE | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

