How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AF: | 0.25 |
| AJ: | 7.25 | AE2: | 0.56 |
| AB: | 4.76 | AG: | 5.16 |
| V: | 2.51 in | G: | 2.32 |
| L: | 6.57 in | H: | 0.53 in |
| T: | 1.188 | LL: | 2.38 in |
| I: | 4.84 in | L1: | 9.82 in |
| BE1: | 0.5 in | P: | 2.38 in |
| BD: | 9 | D: | 3.38 |
| BF: | 0.53 | AA: | 10.25 |
| U: | 0.875 in | AK: | 8.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 1.28 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

