How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | G: | 2.32 |
| T: | 1.188 | AB: | 4.76 |
| AG: | 5.16 | D: | 3.38 |
| U: | 0.875 in | AK: | 8.5 |
| AJ: | 7.25 | I: | 4.84 in |
| V: | 2.51 in | L1: | 9.82 in |
| LL: | 2.38 in | BF: | 0.53 |
| BE1: | 0.5 in | H: | 0.53 in |
| AA: | 10.25 | AF: | 0.25 |
| AE2: | 0.56 | BD: | 9 |
| L: | 6.57 in | Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 6.05 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Ratio Range: | 7.5:1 | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

