How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| BD: | 9 | AA: | 10.25 |
| P: | 2.38 in | V: | 2.51 in |
| I: | 4.84 in | T: | 1.188 |
| L1: | 9.82 in | AJ: | 7.25 |
| H: | 0.53 in | BE1: | 0.5 in |
| AF: | 0.25 | U: | 0.875 in |
| LL: | 2.38 in | AG: | 5.16 |
| L: | 6.57 in | D: | 3.38 |
| G: | 2.32 | Center Distance (in): | 3 in |
| AB: | 4.76 | AE2: | 0.56 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Ratio: | 80:1 | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Ratio Range: | 80:1 |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.895 |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

