How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 9.82 in |
| AJ: | 7.25 | BF: | 0.53 |
| AK: | 8.5 | G: | 2.32 |
| V: | 2.51 in | AF: | 0.25 |
| Center Distance (in): | 3 in | T: | 1.188 |
| LL: | 2.38 in | AA: | 10.25 |
| BE1: | 0.5 in | I: | 4.84 in |
| H: | 0.53 in | AG: | 5.16 |
| U: | 0.875 in | AB: | 4.76 |
| P: | 2.38 in | AE2: | 0.56 |
| L: | 6.57 in | D: | 3.38 |
Technical Specifications
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.188 in | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 0.895 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

