How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | Center Distance (in): | 3 in |
| AK: | 4.5 | AA: | 10.25 |
| BE: | 0.38 in | BF: | 0.41 |
| I: | 4.84 in | L: | 6.57 in |
| AE2: | 0.56 | AG: | 5.16 |
| AB: | 4.76 | G: | 2.32 |
| LL: | 2.38 in | H: | 0.53 in |
| LM: | 8.82 | AF: | 0.25 |
| P: | 2.38 in | U: | 0.875 in |
| V: | 2.51 in | BD: | 5.88 |
| D: | 3.38 | AJ: | 5.88 |
Technical Specifications
| Assembly: | YFC-1 | Output Diameter (in): | 1.188 in |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Center Distance (in): | 3 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 5.45 | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Service Factor: | 1 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Ratio Range: | 10:1 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

