How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BD: | 5.88 |
| U: | 0.875 in | T: | 1.188 |
| Center Distance (in): | 3 in | D: | 3.38 |
| BE: | 0.38 in | BF: | 0.41 |
| AE2: | 0.56 | LL: | 2.38 in |
| AG: | 5.16 | LM: | 8.82 |
| H: | 0.53 in | AB: | 4.76 |
| P: | 2.38 in | AK: | 4.5 |
| AJ: | 5.88 | AA: | 10.25 |
| AF: | 0.25 | L: | 6.57 in |
| I: | 4.84 in | V: | 2.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.603 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

