How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | V: | 2.51 in |
| AA: | 10.25 | T: | 1.188 |
| U: | 0.875 in | L: | 6.57 in |
| BD: | 5.88 | AE2: | 0.56 |
| G: | 2.32 | I: | 4.84 in |
| LM: | 8.82 | Center Distance (in): | 3 in |
| D: | 3.38 | LL: | 2.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | AF: | 0.25 |
| BF: | 0.41 | AB: | 4.76 |
| BE: | 0.38 in | P: | 2.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Bore Code: | 19 | Center Distance (in): | 3 |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 0.603 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Model Code: | 30YFC |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

