How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 5.16 |
| BF: | 0.41 | U: | 0.875 in |
| P: | 2.38 in | V: | 2.51 in |
| H: | 0.53 in | I: | 4.84 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AF: | 0.25 | LL: | 2.38 in |
| T: | 1.188 | BD: | 5.88 |
| AB: | 4.76 | G: | 2.32 |
| AE2: | 0.56 | D: | 3.38 |
| AA: | 10.25 | LM: | 8.82 |
Technical Specifications
| Model Code: | 30YFC | Output Shaft Direction: | 1 |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 87.5 | Bore Code: | 19 |
| Gear Type: | Worm | Series Code: | OE |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.23 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

