How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | V: | 2.51 in |
| LL: | 2.38 in | G: | 2.32 |
| LM: | 8.82 | AB: | 4.76 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| I: | 4.84 in | BF: | 0.41 |
| P: | 2.38 in | H: | 0.53 in |
| L: | 6.57 in | AK: | 4.5 |
| D: | 3.38 | T: | 1.188 |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | AG: | 5.16 |
| AE2: | 0.56 | AF: | 0.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.23 | Output RPM: | 87.5 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

