How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | D: | 3.38 |
| AB: | 4.76 | L: | 6.57 in |
| AE2: | 0.56 | T: | 1.188 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| I: | 4.84 in | AJ: | 5.88 |
| P: | 2.38 in | U: | 0.875 in |
| H: | 0.53 in | AG: | 5.16 |
| BD: | 5.88 | LL: | 2.38 in |
| BF: | 0.41 | LM: | 8.82 |
| BE: | 0.38 in | AF: | 0.25 |
| AA: | 10.25 | G: | 2.32 |
Technical Specifications
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Model Code: | 30YFC | Series Code: | OE |
| Ratio: | 25:1 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.77 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

