How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | LM: | 8.82 |
| AE2: | 0.56 | L: | 6.57 in |
| AJ: | 5.88 | AB: | 4.76 |
| AK: | 4.5 | BF: | 0.41 |
| U: | 0.875 in | T: | 1.188 |
| AG: | 5.16 | P: | 2.38 in |
| BD: | 5.88 | LL: | 2.38 in |
| V: | 2.51 in | G: | 2.32 |
| BE: | 0.38 in | I: | 4.84 in |
| AF: | 0.25 | AA: | 10.25 |
| H: | 0.53 in | Center Distance (in): | 3 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 25:1 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Series Code: | OE | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Bore Code: | 19 | Model Code: | 30YFC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 2.77 |
| Output Diameter (in): | 1.188 in | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

