How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AK: | 4.5 |
| L: | 6.57 in | D: | 3.38 |
| AB: | 4.76 | U: | 0.875 in |
| AJ: | 5.88 | AA: | 10.25 |
| T: | 1.188 | I: | 4.84 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| AF: | 0.25 | AG: | 5.16 |
| G: | 2.32 | BF: | 0.41 |
| BD: | 5.88 | AE2: | 0.56 |
| V: | 2.51 in | LM: | 8.82 |
| LL: | 2.38 in | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output RPM: | 58.3 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 2.38 |
| Motor Frame Size: | 56C | Ratio: | 30:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

