How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 5.16 |
| BF: | 0.41 | V: | 2.51 in |
| LL: | 2.38 in | H: | 0.53 in |
| LM: | 8.82 | AJ: | 5.88 |
| I: | 4.84 in | BD: | 5.88 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AA: | 10.25 | AF: | 0.25 |
| AK: | 4.5 | L: | 6.57 in |
| P: | 2.38 in | G: | 2.32 |
| T: | 1.188 | BE: | 0.38 in |
| AB: | 4.76 | D: | 3.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.38 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

