How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | Center Distance (in): | 3 in |
| BF: | 0.41 | LL: | 2.38 in |
| H: | 0.53 in | LM: | 8.82 |
| G: | 2.32 | BE: | 0.38 in |
| V: | 2.51 in | AB: | 4.76 |
| AJ: | 5.88 | AK: | 4.5 |
| AG: | 5.16 | BD: | 5.88 |
| D: | 3.38 | AE2: | 0.56 |
| T: | 1.188 | L: | 6.57 in |
| U: | 0.875 in | AF: | 0.25 |
| AA: | 10.25 | I: | 4.84 in |
Technical Specifications
| Model Code: | 30YFC | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Bore Code: | 19 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.82 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

