How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1.188 |
| V: | 2.51 in | P: | 2.38 in |
| AG: | 5.16 | AA: | 10.25 |
| BF: | 0.41 | AF: | 0.25 |
| BD: | 5.88 | LL: | 2.38 in |
| AJ: | 5.88 | LM: | 8.82 |
| G: | 2.32 | Center Distance (in): | 3 in |
| AE2: | 0.56 | L: | 6.57 in |
| H: | 0.53 in | AB: | 4.76 |
| I: | 4.84 in | U: | 0.875 in |
| D: | 3.38 | AK: | 4.5 |
Technical Specifications
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.82 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Model Code: | 30YFC | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

