How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.56 |
| I: | 4.84 in | AK: | 4.5 |
| P: | 2.38 in | V: | 2.51 in |
| G: | 2.32 | BE: | 0.38 in |
| LM: | 8.82 | Center Distance (in): | 3 in |
| AJ: | 5.88 | AF: | 0.25 |
| T: | 1.188 | H: | 0.53 in |
| BD: | 5.88 | D: | 3.38 |
| L: | 6.57 in | U: | 0.875 in |
| AG: | 5.16 | AB: | 4.76 |
| AA: | 10.25 | LL: | 2.38 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.82 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Ratio: | 40:1 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

