How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | T: | 1.188 |
| BF: | 0.41 | AE2: | 0.56 |
| D: | 3.38 | AB: | 4.76 |
| P: | 2.38 in | H: | 0.53 in |
| AK: | 4.5 | V: | 2.51 in |
| G: | 2.32 | AJ: | 5.88 |
| LL: | 2.38 in | AG: | 5.16 |
| U: | 0.875 in | BE: | 0.38 in |
| AF: | 0.25 | AA: | 10.25 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| L: | 6.57 in | LM: | 8.82 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 40:1 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | 30YFC | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 1.82 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

