How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AG: | 5.16 |
| AJ: | 5.88 | T: | 1.188 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| I: | 4.84 in | H: | 0.53 in |
| D: | 3.38 | BF: | 0.41 |
| G: | 2.32 | U: | 0.875 in |
| LL: | 2.38 in | AB: | 4.76 |
| P: | 2.38 in | V: | 2.51 in |
| BD: | 5.88 | L: | 6.57 in |
| LM: | 8.82 | AK: | 4.5 |
| AF: | 0.25 | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Ratio Range: | 5:1 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Output RPM: | 350 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Ratio: | 5:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.68 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 19 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

